{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Carcasa anti-tirón; 2 polos; con brida; para 1 conductor; 3,8 … 8,2 mm; 17,5 mm; negro",
"description" : "<h2>Strain relief housing <i>WINSTA</i>® MINI 2-pole</h2><br/><br/>The strain relief housing from the <i>WINSTA</i>® MINI product line is the best solution for reliable installation. You can rely on the level of quality of WINSTA® components from WAGO for your electrical installation accessories too. <i>WINSTA</i>® MINI satisfies the demand for miniaturisation. Our smallest pluggable connection system is primarily suited for lights, for instance, since as a result of LED technology; due to complex systems, these offer significantly less space for the connection technology. The strip length is 17.5 mm.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Now you can also lower installation costs without compromising safety and quality: with protection against mismating eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>consistent IP40 protection</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-502/342-000",
"sku" : "890-502/342-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000180003b611000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk0fGltYWdlL2pwZWd8YUdaakwyZzNNUzh4TkRBd01URTRNekV5T1RZek1DOHlNREJmTURJd01EQXdNVGd3TURBellqWXhNVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ2YzJmYjk5MTdlZjE0MGEyMTU0YzI5YjZmNGMxMDcwZWYzMzIyNjczNWQwNWUyMzdmOGQ2YTNmMmFlZDNlOGU",
"gtin13" : "4050821765554",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/carcasa-anti-tir%C3%B3n/p/890-502_342-000"
}