[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Clip de anclaje; para accionamiento manual; blanco",
"description" : "<h2>Locking system <i>WINSTA</i>® MINI</h2><br/><br/>When using the locking system from the <i>WINSTA</i>® MINI product line, error-free installation is guaranteed. You can rely on the quality of WINSTA® components from WAGO for your electrical installation accessories too. <i>WINSTA</i>® MINI satisfies the demand for miniaturisation. Our smallest pluggable connection system is primarily suited for lights, for instance, since due to LED technology, these offer less and less space for the connection technology.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Now you can also cut installation costs without compromising safety and quality: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>consistent IP40 protection</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "890-121",
"sku" : "890-121",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002100001523000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODR8aW1hZ2UvanBlZ3xhRGM1TDJoaE5TOHhOREF3TWpReE16ZzVOVGN4TUM4eU1EQmZNREl3TURBd01qRXdNREF3TVRVeU16QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzNkZjIzNDg2NzQ5YWI2NWFkZjUwYWIyOGU1YTg3YjBmOGZmZGNiNGJlODNkMzM0MGYzYjA3Y2NkNmM0ZWFmMg",
"gtin13" : "4055143356923",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/clip-de-anclaje/p/890-121"
}