{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector del dispositivo; 3 polos; Cod. A; negro",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket with protection against mismating provides the foundation for installation of fine-stranded and solid conductors. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to an enormous variety of requirements in no time flat. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. The rated current and voltage are important criteria for selecting a pluggable installation connector: They provide information about possible domains of use and applications. This product has a current rating of 25 A – so it is also suitable for robust loads. Our <i>WINSTA</i>® MIDI product line allows maximum flexibility for the electrical installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it achieves error-free, time-saving installation and offers customization and flexibility for meeting all installation requirements.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Choose quality and durability – with protection against mismating from WAGO makes the installation of electrical components significantly easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>with A coding for a large number of uses</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-408",
"sku" : "770-408",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000300027dc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjgxfGltYWdlL2pwZWd8YUdJMkwyaGtOaTh4TXpjNU56TXlOek0zTWpNeE9DOHlNREJmTURJd01EQXdNRE13TURBeU4yUmpOekF3TURFd01HSTJYMFJGTG1wd1p3fDM3ZDg1NjM0Zjg3NWJiOTFlZGU1ZDkyY2Q1MTNkNDBmOTRmODMyYzU4ZDEyMjlhOGFlYzRiMTVhNzNiZWE2ZmM",
"gtin13" : "4045454500740",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-del-dispositivo/p/770-408"
}