{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector del dispositivo; 3 polos; Cod. A; Conector macho con clip de anclaje; Materia plástica; negro",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug A coding supports rapid, correct installation. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to many different requirements in seconds. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20. General mains applications for almost any domain of use can be realised with <i>WINSTA</i>® MIDI pluggable installation connectors with A coding. This pluggable installation connector can be used for a voltage load of up to 25 A. As a result, it can also be used for high power loads. Our <i>WINSTA</i>® MIDI product line offers maximum flexibility for the installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it ensures time-saving, error-free installation and offers customization for meeting an enormous variety of installation requirements.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, even more reliable, and error-free. Use of this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>simple circuits</li><li>with A coding for a large number of applications</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-418",
"sku" : "770-418",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000003000280ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YUdaa0wyZ3hOQzh4TXpnd01EQTRNRFV3TmpreE1DOHlNREJmTURJd01EQXdNRE13TURBeU9EQmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGFkMDJlODVlZjU4NTJjOGIwZjA3YjEyNDAwNGUxMjQ2ODc1MThkZGEyNzhlYzgyODVjMTBjM2UxM2U2NzA4MWE",
"gtin13" : "4045454522896",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-del-dispositivo/p/770-418"
}