{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra para circuitos impresos; acodada; 4 polos; Cod. A; negro",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>WAGO has various connection solutions for any challenge in building installation, for example, the <i>WINSTA</i>® MIDI female connector/socket. Our immense number of pluggable PCB connectors with various insertion directions and operating variants offers you the right solution for your application at any time. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pcb connectors, you can clearly distinguish different circuits. This pcb connectors is designed for a voltage load of up to 25 A. Thus, pcb connectors can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Thanks to the built-in test slot, connections can be checked even when they are plugged in. This saves time, labor, and money.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>pre-assembled versions</li><li>with A coding for use in many general mains applications</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-804/011-000",
"sku" : "770-804/011-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003a1f4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzMyfGltYWdlL2pwZWd8YURObUwyZzRNaTh4TXpNeE1UVTRNRGN6TXpRM01DOHlNREJmTURJd01EQXdNREl3TURBellURm1OREF3TURFd01HSTJYMFJGTG1wd1p3fDc0NzgxZTEyMjgwYzkzZDc2ZjgwYWY2MDM4MTkxYTA0NWRjZDIxYzQ0Nzc3ZDZmMDQ3YjdhYzVjNTUwNWJiYjk",
"gtin13" : "4044918684736",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-hembra-para-circuitos-impresos/p/770-804_011-000"
}