{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra para circuitos impresos; acodada; 5 polos; Cod. A; negro",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI 5-pole</h2><br/><br/>Reliably secure installations thanks to distinctive connection technology: The <i>WINSTA</i>® MIDI female connector/socket. The pluggable PCB connectors with spring pressure connection technology and Push-in CAGE CLAMP® technology from WAGO allow maintenance free terminal connections. The mechanical coding and color coding of the pcb connectors ensure error-free installation of the individual components – including protection against mismating. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pcb connectors, you can clearly distinguish different circuits. This pcb connectors can be used for a load of up to 25 A. Therefore, pcb connectors can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Thanks to the built-in test slot, it is possible to check connections even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Now you can also cut installation costs without compromising quality and safety: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>with A coding for a great number of applications</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-805/011-000",
"sku" : "770-805/011-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003a326000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM4fGltYWdlL2pwZWd8YUdGaEwyZzNZUzh4TXpnd01UZ3lNems1TXpnNE5pOHlNREJmTURJd01EQXdNREl3TURBellUTXlOakF3TURFd01HSTJYMFJGTG1wd1p3fDE5NmFkM2E5Njc1MTg5NWNlMGFhNmM2YmIxMzVkMzQ5ZjI2MGUwNjljYzZhODBiNmVjYTgzN2NmM2VjY2JkZjA",
"gtin13" : "4044918684743",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-hembra-para-circuitos-impresos/p/770-805_011-000"
}