{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra para circuitos impresos; recta; 3 polos; Cod. B; verde claro",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI B coding</h2><br/><br/>Permanently secure electrical installations connection technology: The <i>WINSTA</i>® MIDI female connector/socket. Our remarkable number of pluggable PCB connectors with different insertion directions and operating variants offers you the right solution for your application at any time. For greater protection in electrical installations, the pcb connectors is provided with mechanical protection against mismating. Solutions like the <i>WINSTA</i>® MIDI pcb connectors with B coding are suitable for applications involving process control, such as for lighting or in data networks. Important parameters in the selection of a pcb connectors are the rated current and voltage: They tell us about the product's domains of use. This product has a current rating of 25 A – so it is suitable for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in can be found in a variety of projects you can use for quick, easy, secure, tailored electrical installation.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It offers fast, secure and, above all, error-free installation of components and cables. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>for automation controllers</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-863",
"sku" : "770-863",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001300015b7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQwfGltYWdlL2pwZWd8YUdVNEwyZzRNaTh4TkRZNE9EUTJPREl3TlRVNU9DOHlNREJmTURJd01EQXdNVE13TURBeE5XSTNaREF3TURFd01HSTJYMFJGTG1wd1p3fDcyYTY5MDU3YzcyZmNhZDgxNmY2MjZlYmMwZDY4OTVhNjNhNmFlMWZjM2NhODUyZTlhZjZhYjU0ZDc2MTA1ODk",
"gtin13" : "4050821458227",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-hembra-para-circuitos-impresos/p/770-863"
}