{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra para circuitos impresos; recta; 3 polos; Cod. B; gris",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI 3-pole</h2><br/><br/>The <i>WINSTA</i>® MINI female connector/socket 3-pole offers easy, secure handling to support drive and control technology tasks. Our pluggable PCB connectors provide a versatile pluggable connection system for your devices that meets all the conditions for a stable device connection. The color coding and mechanical coding of the pcb connectors ensure error-free installation of the individual components – including protection against mismating. Solutions like the <i>WINSTA</i>® MINI pcb connectors with B coding are suitable for process control, such as for lighting or within data networks. <i>WINSTA</i>® MINI is our response to the trend toward miniaturisation. Our smallest pluggable connection system is primarily suited for lights, for example, since due to LED technology, these offer much less space for the connection technology.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, more reliable, and error-free. Using this pre-assembled system reduces assembly times and errors during installation at the construction site. Now you can also lower installation costs without compromising safety and quality: with protection against mismating eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>with B coding for controllers such as sun blinds and lighting fixtures</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "890-843",
"sku" : "890-843",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001c000060d8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDkzfGltYWdlL2pwZWd8YURGakwyZ3pPQzh4TkRBd01UZ3pPRGs0TVRFMU1DOHlNREJmTURJd01EQXdNV013TURBd05qQmtPREF3TURFd01HSTJYMFJGTG1wd1p3fDIxNmZmZGQ5ZjRmMmFiZDU2YTk4YWUyOGVlNGQ2MjIzNTAxNmEwYTk2OTA4YTg0ZDliYzEwYTdiODMwODFlYTE",
"gtin13" : "4050821695622",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-hembra-para-circuitos-impresos/p/890-843"
}