{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra Snap-In; 5 polos; Cod. B; 1,50 mm²; verde claro",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MINI female connector/socket with locking latch is the pluggable solution for your application in control cabinets, on PCBs or for lighting connections. Our pluggable installation connectors with spring pressure connection technology function entirely without screw connections. They allow fast, efficient, error-free installation in a large number of applications. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP40. Users' hands and tools will never come into contact with live elements. Pluggable installation connectors with B coding from the <i>WINSTA</i>® MINI line are available in gray, light green, or pink, allowing you to distinguish different circuits, for example for light, pumps or, sun blinds. Your own pole marking is possible as well. Due to its particularly small dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is very suitable in very tight spaces, i.e., for installations when very little room is available.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose durability and quality – with locking lever from WAGO makes the electrical installation of electrical components visibly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>for automation controllers</li><li>custom-engineered solutions</li><li>fast, secure installation</li></ul>",
"mpn" : "890-765",
"sku" : "890-765",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6281938-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkwfGltYWdlL2pwZWd8YUdZMEwyaGtaaTh4TkRZNE16TXhNVE0wTVRVNU9DOHlNREJmTmpJNE1Ua3pPRjlFUlM1cWNHY3wyZTkwNmU2NzdkMDBkOWFiYjU5ZWY5YjBhNjkwY2FiYmY0Zjk4ZDBjYTM1M2IzMTFkZjI1ZjE1MjIwMjFjYWQ3",
"gtin13" : "4055143235945",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-hembra-snap-in/p/890-765"
}