[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra; 2 polos; Cod. L; 4,00 mm²; gris oscuro",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI female connector/socket 2-pole. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to various requirements in no time flat. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). L coding identifies <i>WINSTA</i>® MIDI pluggable installation connectors as used for in applications related to supplying power in automation. This pluggable installation connector is designed for a voltage load of up to 25 A. Thus, it can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in can be found in a variety of projects you can use for quick, easy and maximally flexible electrical installation.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>with L coding for use in supplying power to power supply units or small servo motors</li><li>custom-engineered solutions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-1162",
"sku" : "770-1162",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d0001f316000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU1fGltYWdlL2pwZWd8YURNNEwyZzBOaTh4TkRBd01USXhNVFkzTURVMU9DOHlNREJmTURJd01EQXdNR1F3TURBeFpqTXhOakF3TURFd01HSTJYMFJGTG1wd1p3fGZjNWQ3NTUwMDZlNWY1YzEyNzcxNzU4ZmM1YjA3OTU2MzlmNGQ4NDYzZWUzZjYwMGFkMjA1NzMwMmNjZDIwZDg",
"gtin13" : "4050821028277",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-hembra/p/770-1162"
}