{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra; 3 polos; Cod. B; 4,00 mm²; verde claro",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket rated current 25 A is the pluggable solution for your application in control cabinets, on PCBs or for lighting connections. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to many different requirements in next to no time. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). B coding enables the <i>WINSTA</i>® MIDI pluggable installation connectors to be used for control in applications in the domains of automation, robotics, and mechanical engineering. This pluggable installation connector can be used for electrical currents up to 25 A. Thus the product is also suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Thanks to the built-in test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and costs.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose durability and quality – with protection type IP20 from WAGO makes the electrical installation of electrical components visibly easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>simple circuits</li><li>with B coding for controllers such as lighting fixtures and sun blinds</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-263/073-000",
"sku" : "770-263/073-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11426933-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU1MHxpbWFnZS9qcGVnfGFEWmpMMmd6WWk4eE16azBNak13TWpNME16RTVPQzh5TURCZk1URTBNalk1TXpOZlJFVXVhbkJufDdkYTBhNDU1MDVmYmRiNmExYzczYWVjMWM3MWMzNjlmYzJkYTQwMjBhNTdhYmJkNTRiYTBhZTczZTg2MzdhYzc",
"gtin13" : "4050821553397",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-hembra/p/770-263_073-000"
}