{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra; (con carcasa anti-tirón); 5 polos; Cod. A; 1,50 mm²; blanco",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI with protection against mismating</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MINI female connector/socket 5-pole. The pluggable installation connectors with spring pressure connection technology work without screw connections. They allow fast, efficient, error-free installation in a large number of possible uses. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid granular objects with a diameter of less than 1 mm in accordance with protection type IP40. The <i>WINSTA</i>® MINI pluggable installation connector with A coding in black or white is normally used for general mains applications in power distribution. Where space is tight, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its advantages. It is very compact, and, with Push-in CAGE CLAMP® spring pressure connection technology, it also saves time, since the installation is low-maintenance and can be performed without screw connections. A range up to 45 mm can be used for the strip length.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, even more reliable, and error-free. Using this pre-assembled system decreases assembly times and installation errors at the construction site. Now you can also cut installation expenses without compromising quality and safety: with protection against mismating eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>easy tool-free operation, a wide range of coding options</li><li>with A coding for a large number of applications</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "890-125",
"sku" : "890-125",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6281632-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTB8aW1hZ2UvanBlZ3xhRGxsTDJneVlpOHhOREF3TWpJd016UTFPVFl4TkM4eU1EQmZOakk0TVRZek1sOUVSUzVxY0djfDY4ZjIxNjUxMmU1NDE0NzVjZGJjODQxMDMzNTM4YTkwNzI5NjRiYTQwNDJkODQ5YTQwY2Y3OGY0YmM4MGFmYTY",
"gtin13" : "4045454232986",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-hembra/p/890-125"
}