{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra; 3 polos; Cod. B; 1,50 mm²; gris",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MINI female connector/socket B coding supports fast, reliable installation. WAGO pluggable installation connectors are useful when requirements repeat or are planned on a specified grid, for example for installing grid lighting or flush-mount lighting. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. B coding enables the <i>WINSTA</i>® MINI pluggable installation connectors to be used for application control in the domains of automation, robotics, and mechanical engineering. <i>WINSTA</i>® MINI follows the trend towards miniaturisation. Our smallest pluggable connection system is especially suitable for lights, for example, since as a result of LED technology; due to complex systems, these offer much less space for the connection technology.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore more efficient, more reliable, and error-free. Using this pre-assembled system decreases assembly times and installation errors at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>consistent IP40 protection</li><li>for automation controllers</li><li>flexible installation to save space</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "890-243",
"sku" : "890-243",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000130000a5da000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk0fGltYWdlL2pwZWd8YURjNEwyaGpNUzh4TkRBd01qZ3pOakUzTmpreU5pOHlNREJmTURJd01EQXdNVE13TURBd1lUVmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fGE2M2Q0MjAzNjEzNTg3ZmE0OTQ1NTFhNzRkMGNjNDg0MzE5MzY3MDhkNGIzNzZjYTRkYTU1ZjUxZGM0MjRlNzI",
"gtin13" : "4055143499910",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-hembra/p/890-243"
}