[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra; 2 polos; Cod. B; 1,50 mm²; verde claro",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MINI female connector/socket with protection type IP20 supports rapid, correct installation. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to many different requirements in seconds. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. Pluggable installation connectors with B coding from the <i>WINSTA</i>® MINI line are available in pink, light green, or gray, allowing you to distinguish different circuits, for example for light, pumps or, sun blinds. Your own pole marking is possible, too. Where space is tight, our smallest pluggable connection system, <i>WINSTA</i>® MINI, consistently displays its strengths. It saves space, and, thanks to Push-in CAGE CLAMP® spring pressure connection technology, it also can be installed quickly, since the installation is low-maintenance and can be performed without screw connections.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore faster, more reliable, and error-free. Using this pre-assembled system decreases assembly times and installation errors at the construction site. Now you can also reduce installation expenses without compromising quality and safety: with protection type IP20 reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>easy tool-free operation, a wide range of coding options</li><li>with B coding for controllers, for example lighting fixtures and sun blinds</li><li>custom-engineered solutions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "890-262",
"sku" : "890-262",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000120003d046000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU4fGltYWdlL2pwZWd8YURsaUwyZzFOQzh4TkRBd01qZzNOVGM1TXpRek9DOHlNREJmTURJd01EQXdNVEl3TURBelpEQTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDMyYmQ1NmY1ZjkzZDRhMzRmNDM3YzlkMmM0M2RiNGU4OThlOThkZDg2NDNkZDE5MmEwYTExYjI2OWRlYWU3Y2M",
"gtin13" : "4055143499682",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-hembra/p/890-262"
}