{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho; (con carcasa anti-tirón); 4 polos; Cod. A; 4,00 mm²; negro",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI male connector/plug A coding. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to various requirements in seconds. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with electrified elements. General mains applications for almost any domain of use can be implemented with <i>WINSTA</i>® MIDI pluggable installation connectors with A coding. This pluggable installation connector is used for electrical currents up to 25 A. Thus the product is especially suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Due to the integrated test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and expense. The strip length is 55 mm.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose durability and quality – with protection against mismating from WAGO makes the electrical installation of electrical components noticeably easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>for automation controllers</li><li>with A coding for use in a large number of general mains applications</li><li>custom-engineered solutions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-114",
"sku" : "770-114",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000200037791000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc4fGltYWdlL2pwZWd8YUdRd0wyaGpZeTh4TkRZeU5ESTBOVGcwTVRrMU1DOHlNREJmTURJd01EQXdNREl3TURBek56YzVNVEF3TURFd01HSTJYMFJGTG1wd1p3fDJhNzhiYzcwMjA1ZDBmNjE2NzMxZTgzNGNmMmZlODNjNjA1NDNhZDEwNmRkYzE0MWQ3NDFmYzRlYmZjMzg0OTU",
"gtin13" : "4044918254410",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-macho/p/770-114"
}