{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho; 4 polos; Cod. B; 4,00 mm²; gris",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI B coding</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI male connector/plug 4-pole. Our pluggable installation connectors with spring pressure connection technology function completely without screw connections. They allow resource-efficient, error-free installation in numerous applications. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with live elements. Pluggable installation connectors with B coding from the <i>WINSTA</i>® MIDI line are available in gray, light green, or pink, allowing you to distinguish different circuits, for example for light, pumps or, sun blinds. Customer-specific pole marking is possible, too. This pluggable installation connector is designed for a voltage load of up to 25 A. As a result, it can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy, flexible, and secure electrical installation.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Choose durability and quality – with marking from WAGO makes the electrical installation of electrical components noticeably easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>for automation controllers</li><li>for automation controllers</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-254/081-000",
"sku" : "770-254/081-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8104392-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQxfGltYWdlL2pwZWd8YUdSakwyZzROUzh4TkRVNU5UWTFPRGczTkRreE1DOHlNREJmT0RFd05ETTVNbDlFUlM1cWNHY3w3MmQ1YTU1ODdlODYyZDhlNGI0MDkyNWFlM2NlMDdkNzI0NThkNTQ1NjM4MTBhNWViYjU2ODgxMzhmZjY5NThk",
"gtin13" : "4050821517573",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-macho/p/770-254_081-000"
}