{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho; 4 polos; Cod. A; 1,50 mm²; negro",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI rated current 16 A</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MINI male connector/plug with protection type IP20. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to an enormous variety of requirements in next to no time. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MINI pluggable installation connectors, you can clearly distinguish different circuits. Especially if only limited space is available, our smallest pluggable connection system, <i>WINSTA</i>® MINI, consistently displays its strengths. It is very compact, and, with Push-in CAGE CLAMP® spring pressure connection technology, it additionally saves time, since the installation is low-maintenance and can be performed without screw connections.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>easy tool-free operation, a wide range of coding options</li><li>with A coding for a great number of uses</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-214",
"sku" : "890-214",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e0002436b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU2fGltYWdlL2pwZWd8YURFeEwyaGpNeTh4TkRBd01URTFOekEzT1RBM01DOHlNREJmTURJd01EQXdNR1V3TURBeU5ETTJZakF3TURFd01HSTJYMFJGTG1wd1p3fGIxYzJmYWYwMTdiMmI1ZmU0MmFmOTYyZGE5YzlhODQ0NzY5NjcwMGZlMjJjYmZkNTA1Yzk1YzNmNjBhMGMyYTE",
"gtin13" : "4055143548564",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-macho/p/890-214"
}