{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho; 2 polos; 1,50 mm²; gris",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI rated current 16 A</h2><br/><br/>The <i>WINSTA</i>® MINI male connector/plug with protection type IP20 supports rapid, correct installation. WAGO pluggable installation connectors are useful when specifications repeat or are distributed on a specific pattern, for example for installing grid lighting or flush-mount lighting. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. B coding enables the <i>WINSTA</i>® MINI pluggable installation connectors to be used for control in applications in automation, robotics, and mechanical engineering. Due to its particularly compact dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is very suitable in very tight spaces, i.e., for installations when very little room is available.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Choose quality and durability – with marking from WAGO makes the electrical installation of electrical components substantially easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>with B coding for use in process automation, such as lighting technology, for example</li><li>exact dimensions</li><li>fast, secure installation</li></ul>",
"mpn" : "890-252",
"sku" : "890-252",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000120003cfb9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE0fGltYWdlL2pwZWd8YUdJeUwyaGtZeTh4TkRBd01qZzBNRFV3TWpNd01pOHlNREJmTURJd01EQXdNVEl3TURBelkyWmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDJkYjJhMWE0MWI5NzE1OWZhYzNjOWI4YmE0NmI5NjU4ZmI0NDAyMDhmNTM4NTI4MTFiOWIwZTIzMmNhZDZmYjc",
"gtin13" : "4055143499675",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-macho/p/890-252"
}