{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho; 2 polos; 1,50 mm²; verde claro",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MINI male connector/plug B coding supports fast, reliable installation. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to many different requirements in next to no time. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. Pluggable installation connectors with B coding from the <i>WINSTA</i>® MINI line are available in gray, light green, or pink, allowing you to distinguish different circuits, for example for light, pumps or, sun blinds. Customer-specific pole marking is possible in addition. Particularly if only limited space is available, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its advantageous properties. It saves space, and, thanks to Push-in CAGE CLAMP® spring pressure connection technology, it additionally can be installed quickly, since the installation is low-maintenance and requires no screw connections.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Now you can also lower installation expenses without compromising quality and safety: with marking eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>with B coding for controllers such as sun blinds and lighting fixtures</li><li>ready for immediate use</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "890-272",
"sku" : "890-272",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000120003d1ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzMzfGltYWdlL2pwZWd8YURRMEwyZ3dNUzh4TkRBd01qZzBNamM1TmpBMk1pOHlNREJmTURJd01EQXdNVEl3TURBelpERmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDEyOTk2ZDYyN2Q0MGQ0ZDU5ZTQwYjBmMzk0OGI5ZjM4OTgwMzJmMzg1ODkwMTliNDFmNTMxODI5Y2MyYTA5Yjg",
"gtin13" : "4055143499637",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-macho/p/890-272"
}