{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho; (con carcasa anti-tirón); 2 polos; Cod. F; gris claro",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® KNX 2-pole</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® KNX male connector/plug rated current 3 A. The pluggable installation connectors with spring pressure connection technology work entirely without screw connections. They allow flexible, error-free installation in a large number of possible uses. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (Only when mated and secured with a strain relief housing (These compact connectors are not designed for use in open, easily accessible areas.)). The harmonised KNX interface represents a manufacturer-independent communication protocol for intelligently networking state-of-the-art home and building system technologies. <i>WINSTA</i>® KNX pluggable installation connectors with F coding are used in low-voltage applications.<br/><br/><h3><i>WINSTA</i>® KNX solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>products perfectly tailored to your requirements guarantee safe use</li><li>with F coding for connections with protection against mismating for supplying power</li><li>flexible installation to save space</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "893-1032",
"sku" : "893-1032",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000030002f0b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIzfGltYWdlL2pwZWd8YUdSbUwyZ3hOQzh4TXpNeE1qZ3hPVFkxT0RjNE1pOHlNREJmTURJd01EQXdNRE13TURBeVpqQmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDA5NDFjMTRlNGI4ZGUzOTdmNGRhNzZlMzEwY2JkMWFjM2NjNDQ0OTA2YWU4NGM5MWYzNWFiZTA0YjM4ZWM1MTY",
"gtin13" : "4045454267452",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-macho/p/893-1032"
}