{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector para placas de circuito impreso; recta; 5 polos; Cod. A; negro",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI 5-pole</h2><br/><br/>Secure installations with special connection technology: The <i>WINSTA</i>® MIDI male connector/plug. Our pluggable PCB connectors provide a versatile pluggable connection system for your devices that meets all the conditions for a stable device connection that is easy to put into operation. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. General mains applications for almost any domain of use can be realised with <i>WINSTA</i>® MIDI pcb connectors with A coding. Important parameters in the selection of a pcb connectors are the rated current and voltage: They tell us about the product's domains of use. This product has a current rating of 25 A – as a result it is also suitable for robust loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy and maximally flexible installation.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, even more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>pcb connectors with protection against mismating</li><li>pre-assembled versions</li><li>with A coding for a great number of applications</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-815",
"sku" : "770-815",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000200039ef7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY5fGltYWdlL2pwZWd8YUdSaUwyaGxZeTh4TXpNeE1UVTNPREUzTnpVMk5pOHlNREJmTURJd01EQXdNREl3TURBek9XVm1OekF3TURFd01HSTJYMFJGTG1wd1p3fGQ5MjJkNjhhYzYwMmIzOWUwMjIwZTlhYWQ0MGIxODE3M2ZiYTQ5ZGRiNDcyYWMwYjVlMWU0NjdlZWFlZmIyNzA",
"gtin13" : "4044918511544",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-para-placas-de-circuito-impreso/p/770-815"
}