{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector para placas de circuito impreso; acodada; 3 polos; Cod. B; verde claro",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI 3-pole</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug 3-pole offers easy, secure handling to support drive and control technology tasks. The pluggable PCB connectors with spring pressure connection technology and Push-in CAGE CLAMP® technology from WAGO permit fast, vibration-proof, maintenance-free terminal connections. The color coding and mechanical coding of the pcb connectors ensure error-free installation of the individual components – including protection against mismating. B coding enables the <i>WINSTA</i>® MIDI pcb connectors to be used for application control in automation, robotics, and mechanical engineering. Important parameters in the selection of a pcb connectors are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – as a result it is also suitable for robust loads. Our <i>WINSTA</i>® MIDI product line guarantees maximum flexibility for the electrical installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it achieves error-free, time-saving installation and offers flexibility for meeting an enormous variety of installation requirements.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It offers fast, secure and, above all, error-free installation of components and cables. Now you can also reduce installation costs without compromising safety and quality: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>for automation controllers</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-873/011-000",
"sku" : "770-873/011-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000013000159d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM5fGltYWdlL2pwZWd8YURZMUwyaGtNQzh4TkRBd01qazJNemN3T1RrNE1pOHlNREJmTURJd01EQXdNVE13TURBeE5UbGtOakF3TURFd01HSTJYMFJGTG1wd1p3fDE1OTJjN2ZjMGE3YzI5YzEyYWE2OTEyOTljYzBhNmVhNjE2ZGJlYzlhNzU0Zjc0OWY4MWZkNzA2M2U3OTdiNmY",
"gtin13" : "4050821458272",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-para-placas-de-circuito-impreso/p/770-873_011-000"
}