{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector para placas de circuito impreso; recta; 4 polos; Cod. B; verde claro",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug B coding offers easy, secure handling to support control and drive technology tasks. Our pluggable PCB connectors provide a universal pluggable connection system for your devices that meets all the conditions for a stable device connection that is easy to put into operation. The coding options reduce installation errors, allowing fast, secure wiring of all components. Solutions like the <i>WINSTA</i>® MIDI pcb connectors with B coding are appropriate for process control, for example, for lighting or in data networks. The rated current and voltage are important criteria for selecting a pcb connectors: They tell us about the product's domains of use. This product has a current rating of 25 A – so it is also suitable for powerful loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in a broad range of individual products you can use for quick, easy, secure, tailored installation.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>pcb connectors with protection against mismating</li><li>pre-assembled versions</li><li>with B coding for controllers such as lighting fixtures and sun blinds</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-874",
"sku" : "770-874",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000140002cf8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI0fGltYWdlL2pwZWd8YURRekwyZ3laQzh4TkRBd016QXlPVEV4TkRreE1DOHlNREJmTURJd01EQXdNVFF3TURBeVkyWTRZekF3TURFd01HSTJYMFJGTG1wd1p3fDJkOWUxMTljNTMxZWFlZGU4OGU0MWY1NThmZjYwMjA2MDc4YzJmM2I5ZDI0ZGY2NDBiOThhN2ZhNTk4YjYwNmQ",
"gtin13" : "4050821445029",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-para-placas-de-circuito-impreso/p/770-874"
}