{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector para placas de circuito impreso; recta; 2 polos; Cod. I; azul",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MINI male connector/plug rated current 16 A offers easy-to-understand handling to support control and drive technology tasks. Our pluggable PCB connectors provide a universal pluggable connection system for your devices that meets all the requirements for a robust device connection that is easy to put into operation. The coding options reduce installation errors, allowing fast, secure wiring of all components. I coding in blue is used to identify <i>WINSTA</i>® MINI pcb connectors, which are used above all in building automation for activating lighting. <i>WINSTA</i>® MINI follows the trend towards miniaturisation. Our smallest pluggable connection system is primarily suited for lights, for instance, since as a result of LED technology; due to complex systems, these offer less and less space for the connection technology.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose quality and durability – with locking lever from WAGO makes the electrical installation of electrical components significantly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>for intelligent, easy lighting installation</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-3112",
"sku" : "890-3112",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001d000024d3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1fGltYWdlL2pwZWd8YUdZMkwyZzFNaTh4TkRBd01UazBNREEzTURRek1DOHlNREJmTURJd01EQXdNV1F3TURBd01qUmtNekF3TURFd01HSTJYMFJGTG1wd1p3fGM0MWJlM2JmMTUzMGMyZTM0MTA2Njg0YTJlMTM2MDhkZDU4NDA1YTI5MGNlMDAyYmFkNjg5OTAyNDAzODU2MmQ",
"gtin13" : "4050821695936",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-para-placas-de-circuito-impreso/p/890-3112"
}