{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector para placas de circuito impreso; acodada; 5 polos; Cod. I; azul",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI with protection against mismating</h2><br/><br/>WAGO has various connection solutions for any challenge in building installation, for example, the <i>WINSTA</i>® MINI male connector/plug. The pluggable PCB connectors with spring pressure connection technology and Push-in CAGE CLAMP® technology from WAGO allow fast, vibration-proof, maintenance-free terminal connections. The mechanical coding and color coding of the pcb connectors ensure error-free installation of the individual components – including protection against mismating. <i>WINSTA</i>® MINI pcb connectors with I coding in blue are especially suitable for intelligent, for example for the dimming function of DALI lights. Due to its particularly small dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is specifically suitable in very tight spaces, i.e., for installations when very little room is available.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Now you can also cut installation expenses without compromising quality and safety: with marking eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pcb connectors with protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>for intelligent, easy lighting installation</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-3115/011-000",
"sku" : "890-3115/011-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001d00002a73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU4fGltYWdlL2pwZWd8YURrNEwyZ3dNUzh4TkRBd01Ua3pNVFk0TVRneU1pOHlNREJmTURJd01EQXdNV1F3TURBd01tRTNNekF3TURFd01HSTJYMFJGTG1wd1p3fDJiYWIzYWI1MWM0NTEzODNhOWUwNzhkYTYwNzIxMTFjYTFiYzJhYWRkMzQ0MGNhM2FjNDAyYjllYmZlMTU0NzA",
"gtin13" : "4050821695967",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-para-placas-de-circuito-impreso/p/890-3115_011-000"
}