{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector para placas de circuito impreso; acodada; 2 polos; Cod. A; negro",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI rated current 16 A</h2><br/><br/>Reliably secure electrical installations through special connection technology: The <i>WINSTA</i>® MINI male connector/plug. The pluggable PCB connectors with spring pressure connection technology and Push-in CAGE CLAMP® technology from WAGO permit fast, vibration-proof, maintenance-free terminal connections. The coding options reduce installation errors, allowing fast, secure wiring of all components. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MINI pcb connectors, you can clearly distinguish different circuits. <i>WINSTA</i>® MINI is our response to the trend toward miniaturisation. Our smallest pluggable connection system is very good for lights, for instance, since as a result of LED technology; due to complex systems, these offer significantly less space for the connection technology.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Now you can also reduce installation expenses without compromising safety and quality: with marking eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>with A coding for a great number of uses</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "890-812/011-000",
"sku" : "890-812/011-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001c00008092000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU3fGltYWdlL2pwZWd8YURnMEwyZ3lPQzh4TkRZNE1qSTFNekEyTmpJM01DOHlNREJmTURJd01EQXdNV013TURBd09EQTVNakF3TURFd01HSTJYMFJGTG1wd1p3fDU0NTJkODA4MWZkODVlN2YyOTlhMjI3NjQ4MTBjYTUwMmJhMjQyMjA5MTJkMWJhY2MwODAyMmVjY2Q5YjQwMWQ",
"gtin13" : "4050821695684",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-para-placas-de-circuito-impreso/p/890-812_011-000"
}