{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector Snap-In; 2 polos; Cod. I; 1,50 mm²; azul",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MINI male connector/plug with locking latch provides the foundation for assembly of solid and fine-stranded conductors. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to many different requirements in no time flat. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. <i>WINSTA</i>® MINI pluggable installation connectors with I coding in blue are above all suitable for easy lighting installation, for example for the dimming function of DALI lights. Where space is tight, our smallest pluggable connection system, <i>WINSTA</i>® MINI, consistently displays its strengths. It saves space, and, with Push-in CAGE CLAMP® spring pressure connection technology, it additionally can be installed quickly, since the installation is low-maintenance and requires no screw connections.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Now you can also lower installation expenses without compromising safety and quality: with protection type IP20 reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>consistent IP40 protection</li><li>with I coding for use in the automation of buildings (lighting control)</li><li>custom-engineered solutions</li><li>fast, secure installation</li></ul>",
"mpn" : "890-2112",
"sku" : "890-2112",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000800019e23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg0fGltYWdlL2pwZWd8YUdWaEwyaGxOQzh4TXpnd01qSXdPRGMxTlRjME1pOHlNREJmTURJd01EQXdNRGd3TURBeE9XVXlNekF3TURFd01HSTJYMFJGTG1wd1p3fDEyNDEwYzk4YjU4MzJhOGFmYzdiYmVhZTNjYzZlZGM5YjQzMTZhOTZkZGZhZjJmZDQxYzVkMjk4YTdlMDEzYTM",
"gtin13" : "4045454548162",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-snap-in/p/890-2112"
}