{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor, 3 polos; 3 polos; Cod. B; 1 entrada; 3 salidas; gris",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI distribution connector with protection type IP20. Our pluggable installation connectors with spring pressure connection technology work entirely without screw connections. They allow flexible, error-free installation in numerous possible uses. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with electrified elements. Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are appropriate for applications involving process control, for example, for lighting or in data networks. The rated current and voltage are important criteria for selecting a pluggable installation connector: They tell us about the product's domains of use. This product has a current rating of 25 A – as a result it is suitable for high power loads. The <i>WINSTA</i>® MIDI product line achieves total flexibility for the electrical installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees time-saving, error-free installation and offers customization for meeting all installation requirements.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose durability and quality – with protection type IP20 from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>with B coding for use in process automation, such as lighting technology</li><li>exact dimensions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-1714",
"sku" : "770-1714",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000013000222a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY2fGltYWdlL2pwZWd8YURKaEwyZzRZeTh4TkRZNU1UVXpNakUwTkRZM01DOHlNREJmTURJd01EQXdNVE13TURBeU1qSmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDU4MzMzOWJkYzJlMDE1NTE1NTQzMDg3MzMyMTZhOWU0N2FjMzg4MzJhM2RhOGRhMjllOGU3NzFjNDQ1ZGVmZTc",
"gtin13" : "4050821687658",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-3-polos/p/770-1714"
}