{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor, 3 polos; 4 polos; Cod. B; 1 entrada; 3 salidas; gris",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector with protection against mismating supports fast, reliable installation. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to a huge variety of requirements in seconds. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are appropriate for applications related to process control, for example, for lighting or within data networks. This pluggable installation connector can be used for a current load of up to 25 A. As a result, it can also be used for high power loads. Our <i>WINSTA</i>® MIDI product line guarantees flexibility for the electrical installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it ensures error-free, time-saving installation and offers flexibility and customization for meeting various installation requirements.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Choose durability and quality – with protection type IP20 from WAGO makes the installation of electrical components noticeably easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>for automation controllers</li><li>with B coding for controllers, for example sun blinds and lighting fixtures</li><li>flexible installation to save space</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-1734",
"sku" : "770-1734",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001300022332000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk3fGltYWdlL2pwZWd8YURNMEwyaGlPUzh4TkRZNE9ETTFNRFV6TlRjeE1DOHlNREJmTURJd01EQXdNVE13TURBeU1qTXpNakF3TURFd01HSTJYMFJGTG1wd1p3fDcyYWY4OGVlODBhNjhlYTMwMDQ4MGU5MDA4Nzg4OTFmNWM0N2M0OWJiM2ZlZDE2YmVhM2E2YWM3MzU3YjU4ZDA",
"gtin13" : "4050821702191",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-3-polos/p/770-1734"
}