{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor, 3 polos; 5 polos; Cod. B; 1 entrada; 3 salidas; gris",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector B coding is the pluggable solution for your application in control cabinets, for lighting connections or on PCBs. The pluggable installation connectors with spring pressure connection technology function completely without screw connections. They allow resource-efficient, error-free installation in a large number of possible uses. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with electrified elements. Pluggable installation connectors with B coding from the <i>WINSTA</i>® MIDI line are available in gray, light green, or pink, allowing you to distinguish different circuits, for example for pumps, lighting, or sun blinds. Your own pole marking is possible as well. The rated current and voltage are important criteria for selecting a pluggable installation connector: They tell us about the product's domains of use. This product has a current rating of 25 A – as a result it is also suitable for robust loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in can be found in a variety of projects you can use for quick, easy, secure, tailored installation.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>for automation controllers</li><li>with B coding for use in process automation, such as lighting technology</li><li>custom-engineered solutions</li><li>fast, secure installation</li></ul>",
"mpn" : "770-1744",
"sku" : "770-1744",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000013000223bf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUzfGltYWdlL2pwZWd8YURZMUwyZ3pNUzh4TkRBd016QTBNVFV3TVRJeE5DOHlNREJmTURJd01EQXdNVE13TURBeU1qTmlaakF3TURFd01HSTJYMFJGTG1wd1p3fDM5ZTkxNmZlNTdjNTI5NmEwNDM3MjUxMDg2ZTZiZTVkYTUzNmFlYjYwZDJmNTNmZjZhZTU0MTRjZTEwODE0ZDI",
"gtin13" : "4050821687689",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-3-polos/p/770-1744"
}