[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor, 3 polos; 5 polos; Cod. I; 1 entrada; 3 salidas; azul",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI I coding</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector rated current 25 A supports rapid, correct installation. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to many different requirements in seconds. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). <i>WINSTA</i>® MIDI pluggable installation connectors with I coding in blue are above all suitable for easy lighting installation, for example for the dimming function of DALI lights. This pluggable installation connector can be used for a load of up to 25 A. Therefore, it can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in a broad range of individual products you can use for quick, easy and maximally flexible installation.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with locking lever from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>for automation controllers</li><li>with I coding for controlling light (DALI standard)</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-618",
"sku" : "770-618",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000b0000b203000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE3fGltYWdlL2pwZWd8YURFMUwyaGtaaTh4TkRBd01qYzJNemMxT1RZME5pOHlNREJmTURJd01EQXdNR0l3TURBd1lqSXdNekF3TURJd01HSTJYMFJGTG1wd1p3fDFiMDI3Y2FhOWZkZjBlMGEwMDU0YWNiZWViN2E5Y2Q2YzhjZTg2YzhlNTM2MjM0OTI1MDk3YmViNGRjZGJlNTk",
"gtin13" : "4050821394778",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-3-polos/p/770-618"
}