{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor, 3 polos; 4 polos; Cod. B; 1 entrada; 3 salidas; gris",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MINI B coding</h2><br/><br/>The <i>WINSTA</i>® MINI distribution connector 4-pole provides the foundation for installation of fine-stranded and solid conductors. The pluggable installation connectors with spring pressure connection technology work entirely without screw connections. They allow resource-efficient, error-free installation in numerous possible uses. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. B coding enables the <i>WINSTA</i>® MINI pluggable installation connectors to be used for application control in the domains of automation, robotics, and mechanical engineering. Due to its particularly minimal dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is specifically suitable in very tight spaces, i.e., for installations when very little room is available.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>for automation controllers</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "890-1734",
"sku" : "890-1734",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001c0000da87000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YUdRM0wyaGtOeTh4TkRBd01Ua3hNekk1T0RrM05DOHlNREJmTURJd01EQXdNV013TURBd1pHRTROekF3TURFd01HSTJYMFJGTG1wd1p3fDdmOTA4ZjgwODY3ZWYzOTQwOGExNTk4MDRjOGNhNTI5MzI5ODEyNmZjNTFjMTAwOGMyNTQyN2M5YWU5YTQxZTk",
"gtin13" : "4050821876380",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-3-polos/p/890-1734"
}