{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor en forma de h; 2 polos; Cod. A; 1 entrada; 2 salidas; Salidas en un lado; 2 clips de anclaje; negro",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector with protection against mismating supports fast, reliable installation. Our pluggable installation connectors with spring pressure connection technology function without screw connections. They allow flexible, error-free installation in a large number of possible uses. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Standard mains applications for almost any domain of use can be implemented with <i>WINSTA</i>® MIDI pluggable installation connectors with A coding. The rated current and voltage are important criteria for selecting a pluggable installation connector: They tell us about the product's domains of use. This product has a current rating of 25 A – therefore it is suitable for powerful loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Due to the integrated test slot, it is possible to check connections even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It offers fast, secure and, above all, error-free installation of components and cables. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>pre-assembled versions</li><li>with A coding for a large number of uses</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-1634",
"sku" : "770-1634",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000140003f3a4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQ4fGltYWdlL2pwZWd8YURjMkwyaGxNaTh4TkRZNU1EZ3pPVGs0TmpJd05pOHlNREJmTURJd01EQXdNVFF3TURBelpqTmhOREF3TURFd01HSTJYMFJGTG1wd1p3fDc3Nzg4YjFlNTZhYzk5ZTUzNzMzNjkxMmIwMTM0MTMwNjIxODkyNDFhZjljMmRiYWFjMDQ1NzU2YjRjNDljYTk",
"gtin13" : "4050821531197",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-en-forma-de-h/p/770-1634"
}