{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor en forma de h; 3 polos; Cod. A; 1 entrada; 2 salidas; Salidas en un lado; 2 clips de anclaje; blanco",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI distribution connector A coding. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to many different requirements in no time flat. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in black or white is usually used for general mains applications in power distribution. This pluggable installation connector is designed for a load of up to 25 A. Therefore, it can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy, flexible, and secure installation.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Now you can also cut installation expenses without compromising safety and quality: with protection type IP20 eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>with A coding for use in a large number of general mains applications</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-684",
"sku" : "770-684",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001100013da1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA2fGltYWdlL2pwZWd8YURNMEwyZ3lNaTh4TkRBd01qTTBOamd4T1RZeE5DOHlNREJmTURJd01EQXdNVEV3TURBeE0yUmhNVEF3TURFd01HSTJYMFJGTG1wd1p3fDY0YjFkYmFlNzQ1NDc5NWMzODBmMzI0NGY3YzFiNmU4NTdjN2JmYzQxZWNhZWJkYWMwZGQ0ODIwOThiNmI5NmU",
"gtin13" : "4045454251567",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-en-forma-de-h/p/770-684"
}