{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor en forma de h; 4 polos; Cod. B; 1 entrada; 2 salidas; Salidas en un lado; 3 clips de anclaje; para conexiones aéreas; gris",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MINI rated current 16 A</h2><br/><br/>The <i>WINSTA</i>® MINI distribution connector with protection type IP20 provides the foundation for installation of fine-stranded and solid conductors. WAGO pluggable installation connectors are used when requirements repeat or are distributed on a specific pattern, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. Pluggable installation connectors with B coding from the <i>WINSTA</i>® MINI line are available in gray, light green, or pink, allowing you to distinguish different circuits, for example for pumps, lighting, or sun blinds. Your own pole marking is possible as well. Especially where space is tight, our smallest pluggable connection system, <i>WINSTA</i>® MINI, consistently displays its advantages. It is very compact, and, thanks to Push-in CAGE CLAMP® spring pressure connection technology, it also can be installed quickly, since the installation is low-maintenance and can be performed without screw connections.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and consequently more efficient, more reliable, and error-free. Use of this pre-assembled system decreases assembly times and errors during installation at the construction site. Now you can also reduce installation costs without compromising quality and safety: with protection against mismating eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>with B coding for controllers, for example lighting fixtures and sun blinds</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-1781",
"sku" : "890-1781",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001c0000db14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg5fGltYWdlL2pwZWd8YURSaUwyZ3dOQzh4TkRBd01UazBORE0yTXpBek9DOHlNREJmTURJd01EQXdNV013TURBd1pHSXhOREF3TURFd01HSTJYMFJGTG1wd1p3fDAwZDY4MDBlOWMxMTY5NWFlMTRhMDQwODA0NmIyY2JhNDY0NWQxOGNmMjgwZGVlMjYxODYzNjAxNjk0ZTE5YjM",
"gtin13" : "4055143252034",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-en-forma-de-h/p/890-1781"
}