{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor en forma de h; 4 polos; Cod. A; 1 entrada; 2 salidas; Salidas en un lado; 3 clips de anclaje; para conexiones aéreas; negro",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MINI A coding</h2><br/><br/>The <i>WINSTA</i>® MINI distribution connector with protection type IP20 allows assembly of solid and fine-stranded conductors. WAGO pluggable installation connectors are used when requirements repeat or are planned on a specified pattern, for example for installing grid lighting or flush-mount lighting. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MINI pluggable installation connectors, you can clearly distinguish different circuits. <i>WINSTA</i>® MINI follows the trend towards miniaturisation. Our smallest pluggable connection system is especially suitable for lights, for example, since as a result of LED technology; due to complex systems, these offer much less space for the connection technology.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Now you can also lower installation costs without compromising safety and quality: with protection against mismating eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>suitable for any application</li><li>exact dimensions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-945",
"sku" : "890-945",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000c00002a8d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4fGltYWdlL2pwZWd8YURNd0wyZzBOQzh4TkRZNE56TXlNak0wTVRRd05pOHlNREJmTURJd01EQXdNR013TURBd01tRTRaREF3TURJd01HSTJYMFJGTG1wd1p3fDIzNjAxYzlmYWE1MDczMjlmM2EzNmJmOTA0ZjU2MDQwZTBiNDgyOTRlYzBmNGFkMzVlMWJkM2JmYmY5NWEwNmM",
"gtin13" : "4050821255161",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-en-forma-de-h/p/890-945"
}