{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor en forma de h; 5 polos; Cod. I; 1 entrada; 2 salidas; Salidas en un lado; 3 clips de anclaje; para conexiones aéreas; azul",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MINI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MINI distribution connector rated current 16 A is the pluggable solution for your application in control cabinets, for lighting connections or on PCBs. Our pluggable installation connectors with spring pressure connection technology work completely without screw connections. They allow fast, efficient, error-free installation in numerous applications. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. I coding in blue is used to label <i>WINSTA</i>® MINI pluggable installation connectors, which are used above all in building automation for controlling lighting. <i>WINSTA</i>® MINI satisfies the demand for miniaturisation. Our smallest pluggable connection system is primarily suited for lights, for example, since due to LED technology, these offer much less space for the connection technology.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore faster, even more reliable, and error-free. Use of this pre-assembled system decreases time spent on assembly and errors during installation at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>with I coding for use in the automation of buildings (lighting control)</li><li>ready for immediate use</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-983",
"sku" : "890-983",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000200036517000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMyfGltYWdlL2pwZWd8YUdSa0wyZ3dPQzh4TkRBd01USTVORE0wTkRJeU1pOHlNREJmTURJd01EQXdNREl3TURBek5qVXhOekF3TURJd01HSTJYMFJGTG1wd1p3fDI0NDRjNzdiZGFiNzZhZDNlZDJlNzVmN2QxY2ZlN2RhOTAxN2MwYjE2NTI2ZjE4MDg1NzM2ZWZiYTYwNDI0NTM",
"gtin13" : "4050821300335",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-en-forma-de-h/p/890-983"
}