{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor en forma de T; 5 polos; Cod. B; 1 entrada; 2 salidas; 2 clips de anclaje; gris",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI B coding</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector with protection against mismating is the pluggable solution for your application in control cabinets, on PCBs or for lighting connections. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to many different requirements in no time flat. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with electrified elements. B coding enables the <i>WINSTA</i>® MIDI pluggable installation connectors to be used for control in applications in the domains of automation, mechanical engineering and robotics. This pluggable installation connector can be used for a load of up to 25 A. Thus, it can also be used for high power loads. Our <i>WINSTA</i>® MIDI product line offers maximum flexibility for the electrical installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees time-saving, error-free installation and offers flexibility and customization for meeting various installation requirements.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and installation errors at the construction site. Now you can also reduce installation expenses without compromising safety and quality: with marking reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>with B coding for use in process automation, such as lighting technology</li><li>flexible installation to save space</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-1641",
"sku" : "770-1641",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000013000091f4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMxfGltYWdlL2pwZWd8YUdRM0wyZzBaaTh4TkRBd01qYzBORGsxTURneE5DOHlNREJmTURJd01EQXdNVE13TURBd09URm1OREF3TURFd01HSTJYMFJGTG1wd1p3fDdmMjRhYjQxNWY3Y2IxMjQyNGNmZTgwNmU2OGY1NjZlMWY4ZmU4YzQ2MjU2NWFjNzNjMmQxNWEyMGE4MDI2Y2I",
"gtin13" : "4050821702153",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-en-forma-de-t/p/770-1641"
}