{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor en forma de T; 4 polos; Cod. A; 1 entrada; 2 salidas; 2 clips de anclaje; negro",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI 4-pole</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector 4-pole is the pluggable solution for your use in control cabinets, for lighting connections or on PCBs. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to an enormous variety of requirements in seconds. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in black or white is normally used for general mains applications in power distribution. This pluggable installation connector is used for electrical currents up to 25 A. Thus the product is ideally suitable for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in a broad range of individual products you can use for quick, easy and maximally flexible installation.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>with A coding for use in a large number of general mains applications</li><li>flexible installation to save space</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-626",
"sku" : "770-626",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003903f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcwfGltYWdlL2pwZWd8YUdZd0wyZzVZUzh4TkRZNE9EZ3lNakEyTnpJek1DOHlNREJmTURJd01EQXdNREl3TURBek9UQXpaakF3TURFd01HSTJYMFJGTG1wd1p3fDM1YTY1ZWFhYmI2YjlmNDkzNTA2MDcwNTVjYTg4MDRiNzU1Y2ZkZjlkNzgyMmViMjg1MmFmZGM3YzdlYTA4Mjk",
"gtin13" : "4044918935074",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-en-forma-de-t/p/770-626"
}