{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor en forma de T; 5 polos; Cod. P; 1 entrada; 2 salidas; Salidas a ambos lados; 2 clips de anclaje; rojo",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI distribution connector with protection type IP20. WAGO pluggable installation connectors are used when requirements repeat or are planned on a defined grid, for example for installing grid lighting or flush-mount lighting. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with energised contact elements. <i>WINSTA</i>® MIDI pluggable installation connectors with P coding are employed when an uninterruptible power supply is required. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They tell us about the product's domains of use. This product has a current rating of 25 A – therefore it is suitable for powerful loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Thanks to the included test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and expense.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose durability and quality – with protection type IP20 from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>with P coding for use in realising an uninterruptible power supply</li><li>flexible installation to save space</li><li>fast, secure installation</li></ul>",
"mpn" : "770-921",
"sku" : "770-921",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347916-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU0fGltYWdlL2pwZWd8YURaa0wyZzBZeTh4TkRZNE16WTJPVEkyTmpRMk1pOHlNREJmTmpNME56a3hObDlFUlM1cWNHY3w3YzgzOTBjNmMzODY0MWYyNzMxZGE2YzFmYmIzNmI5Yjg0NGIzYzM3YjFiNThhMTRiM2NkNGI4NzIxMGVkMGY2",
"gtin13" : "4045454900571",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-en-forma-de-t/p/770-921"
}