{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor en forma de T; 3 polos; Cod. B; 1 entrada; 2 salidas; 2 clips de anclaje; gris",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI B coding</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI distribution connector with locking latch. WAGO pluggable installation connectors can be used when specifications repeat or are distributed on a defined pattern, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with live elements. B coding enables the <i>WINSTA</i>® MIDI pluggable installation connectors to be used for control in applications in automation, robotics, and mechanical engineering. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – as a result it is suitable for robust loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in a broad range of individual products you can use for quick, easy and maximally flexible electrical installation.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus faster, even more reliable, and error-free. Use of this pre-assembled system decreases time spent on assembly and installation errors at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with locking lever from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>with B coding for use in process automation, such as lighting technology, for example</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-967",
"sku" : "770-967",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000013000220fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQwfGltYWdlL2pwZWd8YURVMkwyZzJOQzh4TkRZNE56azRNamM0TURRME5pOHlNREJmTURJd01EQXdNVE13TURBeU1qQm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fGFmMGIyYWZlMTRiMzRlZGQwM2YxMjE5OTRhN2U1MGQ0MGIzMGM0ZmUzNzE4Zjg0YjgxMTRiMDE5NWUzNWQzMmE",
"gtin13" : "4045454475864",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-en-forma-de-t/p/770-967"
}