{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor en forma de T; 4 polos; Cod. B; 1 entrada; 2 salidas; 2 clips de anclaje; gris",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MINI with protection type IP20</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MINI distribution connector 4-pole. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to an enormous variety of requirements in seconds. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. Pluggable installation connectors with B coding from the <i>WINSTA</i>® MINI line are available in gray, light green, or pink, allowing you to distinguish different circuits, for example for pumps, lighting, or sun blinds. Your own pole marking is possible as well. <i>WINSTA</i>® MINI satisfies the demand for miniaturisation. Our smallest pluggable connection system is primarily suited for lights, for instance, since due to LED technology, these offer much less space for the connection technology.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>for automation controllers</li><li>flexible installation to save space</li><li>fast, secure installation</li></ul>",
"mpn" : "890-1631",
"sku" : "890-1631",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001c0000cdb9000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY1fGltYWdlL2pwZWd8YURVeUwyZ3hPQzh4TkRBd01UazBORGt5TURBNU5DOHlNREJmTURJd01EQXdNV013TURBd1kyUmlPVEF3TURJd01HSTJYMFJGTG1wd1p3fDQ1NmU3Y2JlYzAzZDRhNTk5YThlMWVkMDJkZDZjMTFmNzNhZTg0MzcxZTZkNjRlZTE3ZWRhOWVjOGJiNTk4ODk",
"gtin13" : "4050821799238",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-en-forma-de-t/p/890-1631"
}