{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor en forma de T; 3 polos; Cod. A; 1 entrada; 2 salidas; 2 clips de anclaje; negro",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MINI rated current 16 A</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MINI distribution connector with locking latch. The pluggable installation connectors with spring pressure connection technology function without screw connections. They allow resource-efficient, error-free installation in numerous possible uses. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. Standard mains applications for almost any domain of use can be realised with <i>WINSTA</i>® MINI pluggable installation connectors with A coding. Where space is tight, our smallest pluggable connection system, <i>WINSTA</i>® MINI, consistently displays its advantages. It is very compact, and, thanks to Push-in CAGE CLAMP® spring pressure connection technology, it additionally can be installed quickly, since the connection is low-maintenance and requires no screw connections.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Now you can also cut installation expenses without compromising safety and quality: with marking eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>with A coding for a large number of uses</li><li>ready to install and use immediately</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-606",
"sku" : "890-606",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000080000729f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzAyfGltYWdlL2pwZWd8YURBM0wyZzVOQzh4TXpjNU5qTTJOemsxT0RBME5pOHlNREJmTURJd01EQXdNRGd3TURBd056STVaakF3TURJd01HSTJYMFJGTG1wd1p3fDE4ZGZlYjRlOGFkMDZmNTdiNDViNTFjY2VlODI4YjhhNmJkMWQyMmU5MzU1M2JhYjk5MTNkNmEzZjFhOThhZTQ",
"gtin13" : "4045454490485",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-en-forma-de-t/p/890-606"
}