{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Línea de transición confeccionada; Eca; Conector hembra; 3 polos; Cod. S; H05VV-F 3 x 1,5 mm²; 8 m; 1,50 mm²; marrón",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with strain relief</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MIDI cable assembly with protection type IP20. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to many different requirements in no time flat. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with live elements. Outlets and light switches can be integrated into the system with the help of <i>WINSTA</i>® MIDI pluggable installation connectors with S coding in brown. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in can be found in a variety of projects you can use for quick, easy and maximally flexible installation. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. The mandatory safety requirements in connection with EU CPR are met by this product through fire class E.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and a plug. The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently more efficient, even more reliable, and error-free. Using this pre-assembled system reduces assembly times and errors during installation at the construction site. Choose durability and quality – with fire class E from WAGO makes the installation of electrical components noticeably easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>with S coding for use in components such as motors or frequency converters</li><li>custom-engineered solutions</li><li>fast, secure installation</li></ul>",
"mpn" : "771-9973/006-805",
"sku" : "771-9973/006-805",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001300026672000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjB8aW1hZ2UvanBlZ3xhR1F3TDJneE5DOHhORFk1TURVME9EQTRPRGcyTWk4eU1EQmZNREl3TURBd01UTXdNREF5TmpZM01qQXdNREl3TUdJMlgwUkZMbXB3Wnd8ZDA1MGJkZTYwZmMwMzlhYTc2OWEwYzhkZjJkMDUwYmFkOThlOWI2MzI2NTU4ZGJmNzMzYmJlOGU0M2EwY2UxOA",
"gtin13" : "4050821311294",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/l%C3%ADnea-de-transici%C3%B3n-confeccionada/p/771-9973_006-805"
}