{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Línea de transición confeccionada; Eca; Conector hembra; 5 polos; Cod. I; H05VV-F 5G 2,5 mm²; 4m; 2,50 mm²; azul",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with strain relief</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI cable assembly with protection type IP20. The pluggable installation connectors with spring pressure connection technology work completely without screw connections. They allow fast, efficient, error-free installation in a large number of applications. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with live elements. I coding in blue is used to identify <i>WINSTA</i>® MIDI pluggable installation connectors, which are used primarily in automation of buildings for activating lighting. This pluggable installation connector can be employed for a voltage load of up to 20 A. As a result, it can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Due to the built-in test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and expense. According to the European CPR, the fire class of the cables used in construction is critical for the safety of buildings, too. For buildings with medium-level safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and a plug. The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, more reliable, and error-free. Use of this pre-assembled system decreases time spent on assembly and errors during installation at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with fire class E from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>for lighting management</li><li>ready to install and use immediately</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "771-9985/007-402",
"sku" : "771-9985/007-402",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000000000078c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Nzl8aW1hZ2UvanBlZ3xhREptTDJnMllpOHhOREF3TURreE1USXlNRGMyTmk4eU1EQmZNREl3TURBd01EQXdNREF3Tnpoak1EQXdNREl3TUdJMlgwUkZMbXB3Wnd8Y2NlY2EyYzhmNTI4MGNjNTBiZjM0ZGNhNTM1ZDNkZGMyM2Q0YWY1YWFhNjJmNmE0NTY4MmI3MGIzNzJkMTg5ZQ",
"gtin13" : "4045454923419",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/l%C3%ADnea-de-transici%C3%B3n-confeccionada/p/771-9985_007-402"
}