{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Línea de transición confeccionada; Eca; Conector hembra; 3 polos; Cod. A; H05VV-F 3G 1,5 mm²; 4m; 1,50 mm²; blanco",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly A coding supports rapid, correct installation. WAGO pluggable installation connectors are useful when criteria repeat or are distributed on a specified grid, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in white or black is normally used for general mains applications in power distribution. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Thanks to the integrated test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and costs. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. The mandatory safety requirements in connection with EU CPR are fully satisfied by this product through fire class E.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is provided with a socket and a plug. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Now you can also reduce installation costs without compromising safety and quality: with fire class E reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>with A coding for use in a large number of general mains applications</li><li>flexible installation to save space</li><li>fast, secure installation</li></ul>",
"mpn" : "771-9993/006-402",
"sku" : "771-9993/006-402",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzJ8aW1hZ2UvanBlZ3xhRFk0TDJnNVppOHhOREF3TVRVMk5UQXdOemt3TWk4eU1EQmZNREl3TURBd01HWXdNREF5TWpSaE56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NDE4NTRhOWJkZjYyYzFiYjA4MjgzMGQ2MTQzY2UwOGVhYTViMjc5NzIyMGRhNWE0MzNmYjk3MWViZmMyNDJhMg",
"gtin13" : "4044918587235",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/l%C3%ADnea-de-transici%C3%B3n-confeccionada/p/771-9993_006-402"
}