[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Línea de transición confeccionada; Eca; Conector hembra; 2 polos; Cod. I; H05Z1Z1-F 2 x 1,50mm²; 2 m; 1,50 mm²; azul",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MINI with strain relief</h2><br/><br/>The <i>WINSTA</i>® MINI cable assembly rated current 16 A supports fast, reliable installation. The pluggable installation connectors with spring pressure connection technology function without screw connections. They allow fast, efficient, error-free installation in a large number of possible uses. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. <i>WINSTA</i>® MINI pluggable installation connectors with I coding in blue are particularly suitable for easy lighting installation, for example for the dimming of DALI lights. Thanks to its particularly minimal dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is very suitable in very tight spaces, i.e., for installations when very little room is available. This product meets all the relevant safety requirements of fire class E; as a result it can be used in areas where fire safety is relevant. In the production of this cable assembly, halogens were deliberately omitted. That is an important contribution to climate protection.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and a plug. WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Choose durability and quality – with protection type IP20 from WAGO makes the electrical installation of electrical components substantially easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>consistent IP40 protection</li><li>with I coding for use in the automation of buildings (lighting control)</li><li>custom-engineered solutions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "891-8982/016-201",
"sku" : "891-8982/016-201",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d0003d7a2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjB8aW1hZ2UvanBlZ3xhRGRqTDJoaE15OHhNek14TXpFNE5EZzVNRGt4TUM4eU1EQmZNREl3TURBd01HUXdNREF6WkRkaE1qQXdNREV3TUdJMlgwUkZMbXB3Wnd8Y2Q4ODUxNjliNTFmYTUxMjhmNmI3YjA0ZGM1NjhlYmNmOTNmNTY4ZDM3NDE4MWJhMGFhYjhlOWIyZGIyY2ZmYQ",
"gtin13" : "4055143391597",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/l%C3%ADnea-de-transici%C3%B3n-confeccionada/p/891-8982_016-201"
}