{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Módulo de alimentación; 5 x 2,5 mm² + 2 x 1,5 mm²; 5 polos; Cod. B; (con carcasa anti-tirón); 4,00 mm²; gris",
"description" : "<h2>Supply module <i>WINSTA</i>® IDC 5-pole</h2><br/><br/>The <i>WINSTA</i>® IDC supply module rated current 25 A is the pluggable solution for your application in control cabinets, on PCBs or for lighting connections. WAGO pluggable installation connectors can be used when requirements repeat or are distributed on a defined grid, for example for installing grid lighting or flush-mount lighting. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). B coding enables the <i>WINSTA</i>® IDC pluggable installation connectors to be used for control in applications in automation, robotics, and mechanical engineering. This pluggable installation connector is used for electrical currents up to 25 A. Thus the product is especially suitable for high power loads.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, even more reliable, and error-free. Use of this pre-assembled system reduces assembly times and installation errors at the construction site. Choose durability and quality – with protection against mismating from WAGO makes the electrical installation of electrical components significantly easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>saves time, since no wiring is required at the construction site</li><li>for automation controllers</li><li>flexible installation to save space</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "772-264/060-000",
"sku" : "772-264/060-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8104401-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ3fGltYWdlL2pwZWd8YURRMkwyZ3lOQzh4TXpnd01USTVNekV4T1RVeE9DOHlNREJmT0RFd05EUXdNVjlFUlM1cWNHY3wzYzIxZGYwOWViZWUxNjJmZTM3MDMwMDEwOTI5MGM2NWUwZDE0NzlkMjE5MWQ1MDkwMTRiNDFiM2FiYzBkNmQy",
"gtin13" : "4050821585770",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/m%C3%B3dulo-de-alimentaci%C3%B3n/p/772-264_060-000"
}