{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Módulo de alimentación; para cable plano; 2 polos; negro",
"description" : "<h2>Supply module <i>WINSTA</i>® IDC with protection type IP20</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® IDC supply module with protection against mismating. WAGO pluggable installation connectors are used when criteria repeat or are distributed on a defined grid, for example for installing grid lighting or flush-mount lighting. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The KNX standard is the ultimate benchmark in automation of buildings. It ensures error-free, manufacturer-independent networking of advanced building systems.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® IDC</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus faster, even more reliable, and error-free. Use of this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Now you can also cut installation expenses without compromising quality and safety: with protection type IP20 reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>saves time, since no wiring is required at the construction site</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "893-121",
"sku" : "893-121",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000030002d720000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE4fGltYWdlL2pwZWd8YUdRNUwyZzROQzh4TXpnd01Ua3hNREUwTURrMU9DOHlNREJmTURJd01EQXdNRE13TURBeVpEY3lNREF3TURFd01HSTJYMFJGTG1wd1p3fGJhOTMxZDUwMWU2MTQxNWUxMDM5NDM5M2JlZDIxYmUyOTIwOGI0NDg4NGIyMzkxMWY0ZjQ1ZjQ4MzU5MTVkMmM",
"gtin13" : "4045454267391",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/m%C3%B3dulo-de-alimentaci%C3%B3n/p/893-121"
}