{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Módulo de derivación; para cable plano; 2 polos; Cod. E; Lado salida con conexión de conductor; verde",
"description" : "<h2>Tap-off module <i>WINSTA</i>® IDC with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® IDC tap-off module with protection type IP20 provides the foundation for installation of solid and fine-stranded conductors. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to an enormous variety of requirements in next to no time. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The harmonised KNX interface represents a manufacturer-independent communication protocol for intelligently networking state-of-the-art home and building system technologies. The standardised <i>WINSTA</i>® IDC pluggable installation connectors in green are employed for transfer of signals in KNX networks.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus faster, more reliable, and error-free. Using this pre-assembled system decreases time spent on assembly and installation errors at the construction site. Choose quality and durability – with protection against mismating from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>with E coding for supplying auxiliary power to I/O devices</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "893-122",
"sku" : "893-122",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000030002d97f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA2fGltYWdlL2pwZWd8YURCbEwyZ3lPUzh4TXpNeE1qZ3hORFUzT1RjME1pOHlNREJmTURJd01EQXdNRE13TURBeVpEazNaakF3TURFd01HSTJYMFJGTG1wd1p3fGI3NTFkY2YwNjcwMTcyZGE2OTRlNjIwOTU1YWRmNmY1MTI1NDg5NzYzNDA5NzEwNTEyZTgzNmJmODM1NTMzNTQ",
"gtin13" : "4045454267407",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/m%C3%B3dulo-de-derivaci%C3%B3n/p/893-122"
}